Ask HiltiAskLearnArticles
Ask Hilti

what is the bit diameter according to the rebar diameter when we use epoxy to install the rebar in the hole ?

Posted by Marvvan R Fakhrvvover 5 years ago
what is the bit diameter according to the rebar diameter when we use epoxy to install the rebar in the hole ?

pleas can you provide me with the chapter in the (ACI) that explain the relation between the Bit diameter and the rebar diameter , someone want to use a Bit diameter larger than the rebar diameter only 2 mm , he do not want to use a Bit with 4 mm more than the rebar diameter , thanks

ACI,rebar,epoxy,hole diameter

1 Reply
Posted by Bryan Johnsonover 5 years ago
Answer Accepted

Marvvan,

The relationship of the bit diamter to the rebar size will be listed in the (1) Product Technical Data, (2) ICC-ES Evaluation Report, and (3) Instructions for Use.  After selecting which product you would like to use, feel free to reference these documents to verify the proper bit size based on testing.

Let us know if you have any additional questions.

Regards,

Bryan