Ask HiltiAskLearnArticles
Ask Hilti

We normally use Vulcraft roofdeck. However, the manual does not include and powder actuated fasteners. Also, what's the requirement for the base metal (min thickness, edge distance) is fasteners are used?

Posted by Bettyover 5 years ago
We normally use Vulcraft roofdeck. However, the manual does not include and powder actuated fasteners. Also, what's the requirement for the base metal (min thickness, edge distance) is fasteners are used?

We normally use Vulcraft roofdeck. However, the manual does not include and powder actuated fasteners. Also, what's the requirement for the base metal (min thickness, edge distance) is fasteners are used?

PAF,Decking,manual

1 Reply
Posted by Lisa Barkandover 5 years ago

Yuying,

For the X-HSN 24, the base material thickness is 1/8” to 3/8”. For the X-ENP 19, the base material thickness is greater than ¼”. Edge distance is not typically specified since these are installed in the flutes of the deck, so the pattern is specified instead such as 36/7, 36/4, etc.

Lisa