Post-Installed Anchors tested to meet NQA-1 and 10CFR50 Appendix B
Hilti has been supplying post-installed mechanical anchors under a nuclear quality program since 1975. The Hilti nuclear quality program is designed to meet the requirements of the Nuclear Quality Assurance NQA-1 2000 program and the quality assurance criteria, 10CFR50 Appendix B, under the U.S. Nuclear Regulatory Commission.
Hilti has conducted performance tests and prepared an ACI 349-01 design report for the Hilti HDA Undercut Anchor, the HSL-4 Expansion Anchor, and the KB-TZ2 Expansion Anchor in order to meet the stringent quality and safety requirements of the nuclear industry. The reports conclude that the performed testing on all three anchors meets the intent of ACI 355.2-01 Qualification of Post-Installed Mechanical Anchors in Concrete and ACI 349-01 Code Requirements for Nuclear Safety Related Concrete Structures. The reports also include a guide to assist in the design of Hilti anchors in accordance with ACI 349-01 Appendix B. These reports are available for your use and documentation.
An overview of these anchoring solutions for the nuclear industry is provided below:
For a copy of these reports please contact your Hilti Field Engineer, visit the Hilti website or contact us at HNATechnicalServices@hilti.com. For facilities prior to 2001 that follow IE 79-02, Allowable Stress Design data is available for both the HDA Undercut Anchor and KB-TZ2 Expansion Anchor upon request.
In addition, the following anchors are also available under the Hilti nuclear quality program, although a specific ACI 349-01 design report has not been prepared:
For additional information on the anchoring systems available under the Hilti nuclear program, please contact our Technical Support Engineering team at (877) 749-6337 or email HNATechnicalServices@hilti.com.
Please see the product pages for the above anchors:
HDA-P Undercut Anchor
HDA-T Undercut Anchor
HSL-4 Expansion Anchor
KB-TZ2 Expansion Anchor
KWIK HUS-EZ Screw Anchor
KB 3 Expansion Anchor
KWIK HUS Screw Anchor