Ask HiltiAskLearnArticles
Ask Hilti

Check Out the 2018 Hilti Anchor Channel Portfolio!

Posted by Jesus Barredaabout 6 years ago

by Jesus Barreda, P.E.

curtain wall,serrated anchor channel,Facade,Edge of slab,Anchor Channel

5.9K

HILTI ANCHOR CHANNEL SYSTEMS

Hilti Anchor Channels are a value engineered solution that in addition to preserving the high product performance, has improved the function and features of the traditional anchor channel system, creating differentiated and innovative solutions that bring added value to the cast-in and curtain wall industry.

HAC EDGE

The use of HAC EDGE is ideal for applications with high shear loads (top of slab applications, typically), thin slabs, small edge distances, lightweight concrete, low concrete compressive strength, and corners. It outperforms the concrete edge breakout strength of traditional anchor channels by up to a factor of 5. For additional performance information about this product, visit https://ask.hilti.com/article/take-your-top-of-slab-facade-anchorage-to-a-new-edge/wz5twx.

HAC EDGE is a new anchoring system. This system consists of a standard anchor channel and the new rebar edge confinement plate (EDGE plate). The EDGE plate is not structurally attached to the anchor channel. It is mechanically connected with a fixture and self-drilling screws. 

Figure 1 HAC EDGE components

Product Features and Benefits





HAC S EDGE

In addition to the benefits that HAC EDGE offers, HAC S EDGE provides superior steel performance in perpendicular shear. This is ideal for applications with high shear forces and/or applications with high torsional moments such as corners. Applications with high torsional moments typically require additional t-bolts and the use of wider brackets. Depending on the magnitude of the loads, HAC S EDGE may allow the use of the typical curtain wall bracket configurations at the hot spots of the building.  

Figure 2 HAC S EDGE components

The “S bracket” increases the channel lip and connection strength in perpendicular shear. Therefore, the channel lip strength and anchor-channel connection in perpendicular shear are based on in-house testing and were established following AC232 testing protocols

Figure 3 HAC S EDGE performance


Top of Slab Corners:

The Hilti Anchor Channel model for top of slab corners is based on applicable provisions of ESR-3520 and principles of AC232. The model considers the influence of the adjacent corner channel to the concrete failure modes. Due to the aerodynamic nature of wind, both corner sides are expected to experience simultaneous wind loads. Concrete strengths shall be adjusted accordingly as the corner concrete is utilized by both anchor channels at the corner. HAC EDGE C & HAC S EDGE C come with an offset rebar to avoid clashing of the rebars with the adjacent channel. The new model allows the channels to be positioned next to each other.

Figure 4 HAC EDGE (left) and HAC S EDGE (right) corner sets


Hilti Serrated Anchor Channel: HAC-T

Hilti Serrated Anchor Channel Systems (HAC-T) are fully covered by ICC ESR-3520. The product is offered in channel profiles HAC-T50 and HAC-T70. The manufacturing process allows the serrated channels to have a price point similar to their equivalent anchor channel size with smooth channel lips. For instance, HAC-T50 106/300 F has a similar price to HAC-50 106/300 F.

Features and Benefits



HAC-T is suitable for applications that require repositioning of the T-bolts and transferring of longitudinal forces.


Figure 5 Repositioning of t-bolt along HAC-T

PROFIS Anchor Channel 1.6.3

Hilti has continuously invested in PROFIS Anchor Channel over the last 8 years. It is an ever-improving software for an ever-changing market. PROFIS Anchor Channel is the simplest and most reliable way to design Hilti Anchor Channel Systems. The software is available for free at https://www.hilti.com/content/hilti/W1/US/en/engineering/software/profis/profis-channel.html

Figure 6 Screenshot of PROFIS Anchor Channel analysis of a double mullion condition in a corner.

Key PROFIS Anchor Channel Features


HAC EDGE, HAC S EDGE, and HAC-T are now available in North America and fully covered in PROFIS Anchor Channel 1.6.3.

Do you have a project where you are challenged to find a solution? Feel free to email us at US+CA.HAC@Hilti.com.

No comments yet

Be the first to comment on this article!