Hilti's robust CAD library offers anchor channels with rebars, t-bolts, and hardware
Hilti's Anchor Channel (HAC-V) portfolio has been extended to keep up with construction trends and a wider range of application requirements. The HAC portfolio includes anchor channels with rounded head anchors (HAC-V and HAC-V-T), rebar anchors (HAC-V Rebar XT(S) and HAC-V-T Rebar XT(S)), and a combination of rounded head anchors and rebars (HAC-V EDGE Lite, HAC-V-T EDGE Lite, HAC-V EDGE, and HAC-V-T EDGE). The HAC Library is available in pdf and dwg format.
The latest HAC Library can be downloaded from the link below:
https://www.hilti.com/content/hilti/W1/US/en/engineering/technical-information/specifications-and-cad-details.html#id-anchor-channel-childsection_716608241
Figure 1 illustrates HAC-50 106/300 F EDGE in "pdf" version.
Figure 1 - HAC-50 106/300 F EDGE
The HAC CAD library includes the latest anchor channel portfolio; HAC EDGE Lite, HAC EDGE, and HAC S EDGE. These drawings have a dynamic block which allows to easily adjust of the edge distance. Figure 2 illustrates the dynamic block function and how the edge distance of HAC EDGE can be modified.
Figure 2 - HAC EDGE dynamic block
The t-bolts also come as dynamic blocks. This allows to simplify the selection of the t-bolt length.
Do you have a project where you are challenged to find a solution?
Also, feel free to email your condition to US CA.HAC@Hilti.com.